SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Hibernation RTC Counter (HIBRTCC)
This register is the current 32-bit value of the RTC counter.
The RTC counter consists of a 32-bit seconds counter and a 15-bit sub seconds counter. The RTC counters are reset by the Hibernation module reset. The RTC 32-bit seconds counter can be set by the user using the HIBRTCLD register. When the 32-bit seconds counter is set, the 15-bit sub second counter is cleared.
The RTC value can be read by first reading the HIBRTCC register, reading the RTCSSC field in the HIBRTCSS register, and then rereading the HIBRTCC register. If the two values for HIBRTCC are equal, the read is valid.
NOTE
There is a minimum system clock rate of three times the HIB clock rate to properly read the HIBRTCC register.
HIBRTCC is shown in Figure 6-9 and described in Table 6-4.
Return to Summary Table.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RTCC | |||||||||||||||||||||||||||||||
R-0x0 | |||||||||||||||||||||||||||||||