SLAU834 October   2020 ISO7760 , ISO7762 , MSP432E401Y , TPS92520-Q1 , TPS92682-Q1

 

  1.   Trademarks
  2. 1Description
    1. 1.1 Typical Applications
    2. 1.2 Connector Description
  3. 2Features and Specifications
  4. 3Schematic, PCB Layout, and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Layout
    3. 3.3 Bill of Materials
  5. 4Software
    1. 4.1 Demonstration Kit Software Installation for LEDMCUEVM-132 Board
      1. 4.1.1 Installation Overview
    2. 4.2 Step-by-Step Installation Instructions
    3. 4.3 Installation Error Recovery
    4. 4.4 Checking for Updates
  6. 5LEDMCUEVM-132 Power UP and Operation
    1. 5.1 GUI Start-up
    2. 5.2 MCU Control Window
    3. 5.3 SPI Command Window
    4. 5.4 GUI Devices Window and Example Connections and Power Up
      1. 5.4.1 TPS92520EVM-133 Connections and Power UP
      2. 5.4.2 TPS92520EVM-133 Devices Window
      3. 5.4.3 TPS92518EVM-878 Connections and Power Up
      4. 5.4.4 TPS92518EVM-878 Devices Window
      5. 5.4.5 TPS92682EVM-069 + TPS92520EVM-133 Connection and Power UP
      6. 5.4.6 TPS92520, TPS92682 - LPP074 - E1 Devices Window
      7. 5.4.7 TPS92682EVM-069 + TPS92520EVM-133 + TPS92662EVM6-901 Connection and Power UP
      8. 5.4.8 TPS92662EVM6-901 Devices Window

Typical Applications

This document outlines the operation and implementation of the LEDMCUEVM-132 as LED MCU controller board that communicates and controls other EVMs in the automotive LED driver and matrix managers.