SLAU841A October 2020 – October 2022 DAC43701 , DAC43701-Q1 , DAC53701 , DAC53701-Q1
This user’s guide describes the characteristics, operation, and use of the DAC53701EVM evaluation module (EVM). This EVM is designed to evaluate the performance of the DAC53701 and DAC43701 (DACx3701) commercial, buffered voltage output DACs in a variety of configurations. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the DAC53701EVM. This document includes a schematic, printed-circuit board (PCB) layouts, and a complete bill of materials.
BoosterPack™ and LaunchPad™ are trademarks of Texas Instruments.
Windows™ is a trademark of Microsoft Corporation.
LabVIEW™ is a trademark of National Instruments.
All trademarks are the property of their respective owners.
The DAC53701EVM is an easy-to-use platform to evaluate the functionality and performance of the DAC53701 and DAC43701 commercial devices.
The 10-bit DAC53701 and 8-bit DAC43701 (DACx3701) are a pin-compatible family of buffered, voltage-output smart digital-to-analog converters (DACs). The DACx3701 support Hi-Z power-down mode. The DAC output provides a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and nonvolatile memory (NVM) enable these smart DACs for use in applications and design reuse without the need for runtime software. These devices also automatically detect I2C, and PMBus interfaces, and contain an internal reference.
Table 1-1 details the contents of the EVM kit. Contact the nearest TI Product Information Center if any component is missing. Make sure to verify the latest versions of the related software at the Texas Instruments website, www.ti.com. Table 1-2 lists the optional components not included with the kit.
Item | Quantity |
---|---|
DAC53701EVM evaluation board PCB | 1 |
USB micro-B plug to USB-A plug cable | 1 |
Item | Quantity |
---|---|
BOOSTXL-DAC-PORT digital-to-analog converter (DAC) BoosterPack™ plug-in module | 1 |
TM4C1294 Connected LaunchPad™ Evaluation Kit (EK-TM4C1294XL) (In this document, the LaunchPad Evaluation Kit is referred to as TI launchpad) | 1 |
These optional components are available for purchase from the Texas Instruments website at www.ti.com.
The following document provides information regarding Texas Instruments integrated circuits used in the assembly of the DAC53701EVM. This user's guide is available from the TI web site under literature number SLAU841. Any letter appended to the literature number corresponds to the document revision that is current at the time of the writing of this document. Newer revisions may be available from the TI web site at www.ti.com, or call the Texas Instruments Literature Response Center at (800) 477-8924 or the Product Information Center at (972) 644-5580. When ordering, identify the document by both title and literature number.
This section provides the procedure for EVM software installation.