SLAU841A October 2020 – October 2022 DAC43701 , DAC43701-Q1 , DAC53701 , DAC53701-Q1
The DAC53701EVM is an easy-to-use platform to evaluate the functionality and performance of the DAC53701 and DAC43701 commercial devices.
The 10-bit DAC53701 and 8-bit DAC43701 (DACx3701) are a pin-compatible family of buffered, voltage-output smart digital-to-analog converters (DACs). The DACx3701 support Hi-Z power-down mode. The DAC output provides a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and nonvolatile memory (NVM) enable these smart DACs for use in applications and design reuse without the need for runtime software. These devices also automatically detect I2C, and PMBus interfaces, and contain an internal reference.