SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The OPA requires SYSOSC to be active for proper operation to support features such as chopping and rail-to-rail input. There are no provisions in place for the OPA to automatically request the SYSOSC from SYSCTL so the user must ensure that SYSOSC is enabled to use the OPA. The minimum requirements for the input clock depend on the OPA configuration as shown in the table below.
RRI | Supported SYSOSC Frequencies |
---|---|
0 | 4/16/24/32 MHz |
1 | 32 MHz |