SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The UART internal functional clock is selected and divided from the functional clock of the IP.
The selected source clock is always available and the frequency depends on the power mode, for more information, see the Clock Module (CKM) section. After enabling the UART module by setting the ENABLE bit, the module will be ready to start receiving and transmitting data.