SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
UART provides option to receive and transmit Manchester encoded data. The function is enabled by the MENC bit in CTL0 register to generate the IEEE 802.3 compliant waveform. With the invert function in GPIO control module the output signals can be inverted to generate the G. E. Thomas compliant waveform.
The output signal is generated by XORing the data with UART clock signal. The UART clock needs to be double the speed of the baud-rate. So for the data transmit there is an edge at the beginning and the middle of each data bit. For the receive signal the edge in the middle of the bit is detected to decode the RX data.