SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The high-frequency external clock (HFCLK) is the output of the high-frequency external clock selection mux, and can be selected as either the high-frequency oscillator (HFXT) output or the high-frequency digital clock input (HFCLK_IN).
The HFCLK can be used as the source for the following clocks:
The HFCLK is only available in RUN and SLEEP modes. HFCLK is automatically disabled by SYSCTL in all other modes, along with the HFXT itself (if enabled).