SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
When two or more OPAs are available on a device, two can be combined to form a multistage or cascaded amplifier. Using the programmable input muxes, all combinations of inverting and non-inverting multistage amplifiers can be implemented. The output equation for the non-inverting to non-inverting cascaded amplifier is given by the Vout equation in Figure 12-9. The internally connected configuration for two OPAs is shown in Figure 12-10.