SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The SYSCTL module contains two event publishers and no event subscribers. One event publisher manages SYSCTL interrupt requests (IRQs) to the CPU subsystem. The second publisher manages non-maskable interrupts to the CPU subsystem for critical diagnostics.
The SYSCTL events are summarized in SYSCTL Events.
Event | Type | Source | Destination | Route | Configuration | Functionality |
---|---|---|---|---|---|---|
CPU interrupt | Publisher | SYSCTL | CPU Subsystem | Static route | SYSCTL interrupt registers | Fixed interrupt route from SYSCTL to CPU |
CPU non-maskable interrupt (NMI) | Publisher | SYSCTL | CPU Subsystem | Static route | NMI interrupt registers | Fixed interrupt route from SYSCTL to CPU |