SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
This interface can be used transfer data between a MSPM0 device and another device with an asynchronous serial communication protocol like LIN (local interconnection network), ISO7816 (Smart card protocol), IrDA (infrared data association), hardware flow control (CTS/RTS) and multiprocessor communications are supported.