SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519
Table 27-1 shows the TIMx instance configuration for TIMA and TIMG instances.
Instance | Counter Resolution | Prescaler | Repeat Counter | CCP Channels (External/Internal) | External PWM Channels | Phase Load | Shadow Load | Shadow CCs | Deadband | Fault Handler | QEI / Hall Input Mode |
---|---|---|---|---|---|---|---|---|---|---|---|
TIMG0 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | - |
TIMG1 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | - |
TIMG2 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | - |
TIMG3 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | - |
TIMG4 | 16-bit | 8-bit | - | 2 | 2 | - | Yes | Yes | - | - | - |
TIMG5 | 16-bit | 8-bit | - | 2 | 2 | - | Yes | Yes | - | - | - |
TIMG6 | 16-bit | 8-bit | - | 2 | 2 | - | Yes | Yes | - | - | - |
TIMG7 | 16-bit | 8-bit | - | 2 | 2 | - | Yes | Yes | - | - | - |
TIMG8 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | Yes |
TIMG9 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | Yes |
TIMG10 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | Yes |
TIMG11 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | Yes |
TIMG12 | 32-bit | - | - | 2 | 2 | - | - | Yes | - | - | - |
TIMG13 | 32-bit | - | - | 2 | 2 | - | - | Yes | - | - | - |
TIMG14 | 16-bit | 8-bit | - | 4 | 4 | - | - | - | - | - | - |
TIMA0 | 16-bit | 8-bit | Yes | 4/2 | 8 | Yes | Yes | Yes | Yes | Yes | - |
TIMA1 | 16-bit | 8-bit | Yes | 2/2 | 4 | Yes | Yes | Yes | Yes | Yes | - |