SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
The STATE can be read when the BUSY bit in AESASTAT is cleared. The STATE is read using 16 byte reads or 4 word reads from AESADOUT. When all 16 bytes are read, the DOUTRD flag in AESASTAT indicates completion of the read.