SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
The system phase locked loop (SYSPLL) takes an input reference clock SYSPLLREF and scales the input frequency to produce user-specified high frequency clocks (SYSPLLCLK0, SYSPLLCLK1, and SYSPLLCLK2X) for use by the device. Specifically, the SYSPLL clock outputs can be used as sources to MCLK and CANCLK. Figure 2-7 shows the block diagram of the SYSPLL.