SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519
Entering the clock stop mode can be achieved by programming one of two bits:
The register bit within the MCAN_IP (MCAN_CCCR.CSR) reads as 1 as long as the MCAN_WRAPPER bit (MCANSS_CLKCTL.STOPREQ) is asserted.
After all pending transmission requests have completed, the MCAN module waits until the bus idle state is detected and then sets MCAN_CCCR.INIT to 1 to prevent further CAN transfers. The MCAN module then acknowledges the MCAN is ready for power down by setting the clock stop acknowledge bit MCAN_CCCR.CSA to 1 (MCANSS_CLKSTS.CLKSTOP_ACKSTS reflects the same value as well). In this state, before clocks are switched off, further register accesses can be made. However, a write access to the MCAN_CCCR.INIT bit has no effect. Module clock inputs MCAN_ICLK and MCAN_FCLK can now be switched off using MCANSS_CLKEN.CLK_REQEN.
To exit the power-down mode, the application has to turn on module clocks before clearing the clock stop request bit (make sure both MCAN_CCCR.CSR and MCANSS_CLKCTL.STOPREQ are cleared). MCAN acknowledges removal of the clock request by clearing the MCANSS_CLKSTS.CLKSTOP_ACKSTS and MCAN_CCCR.CSA bits. The application can now restart CAN communication by clearing the MCAN_CCCR.INIT bit.
Automatic wakeup from the power-down mode (due to activity on MCAN Rx) is supported through the MCANSS_CTRL.AUTOWAKEUP and MCANSS_CTRL.WAKEUPREQEN bits (for more information, see Section 21.4.10.2).
Clock stop and automatic wakeup is illustrated in Figure 21-9.