SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519
The IOMUX supports logic inversion of the digital input/output path. Logic inversion is useful for scenarios where opposite polarity is required for UART functions or SPI chip select functions.
To enable logic inversion on a digital IO, set the INV bit in the corresponding PINCMx register. To disable logic inversion, clear the corresponding bit. Logic inversion is disabled by default.When logic inversion is enabled for a 5V tolerant open drain IO, a connected peripheral which outputs a logic low state will cause the IO pin to go to a Hi-Z state. When the peripheral applies a logic high state, the IO pin will go to an output low state.