SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
When two or more OPAs are available on a device, two can be combined to form a difference amplifier. The output equation for the difference amplifier is given by the Vdiff equation in Figure 14-7. The internally connected configuration for two OPAs with the output being sampled by the ADC is shown in Figure 14-8.