SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519
The TIMA module consists of a 16-bit auto reload counter driven by a programmable prescaler with up to four capture/compare (CC) blocks for multiple capture/compares, PWM outputs with deadband insertion, and interval timing. TIMA has extensive event generation capabilities from different counter events such as overflow, reload, and from each of the capture/compare registers. It also has the hardware design to handle the fault signal generated by internal or external circuitry to indicate a fault in the system.