SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
This ADC implements digital sample averaging in hardware (HW averaging) to efficiently increase the effective resolution of the ADC without the need for SW or CPU intervention. The HW averaging functionality is configured using the AVGN and AVGD bits in the CTL1 register.
Bit Field Value | AVGN Settings (number of samples accumulated) | AVGD Settings (number of bits to right shift) |
---|---|---|
0x0 | 0 | 0 |
0x1 | 2 | 1 |
0x2 | 4 | 2 |
0x3 | 8 | 3 |
0x4 | 16 | 4 |
0x5 | 32 | 5 |
0x6 | 64 | 6 |
0x7 | 128 | 7 |
The averaging configuration is global and it holds for any channel that enables the averaging feature. It is not possible to have different averaging configurations defined per channel. The averaging feature for each individual channel can be enabled though the AVGEN bit in the MEMCTL register. When the sample trigger is received for a channel with averaging enabled, the required number of conversions are performed automatically back-to-back and the final averaged value is stored in the MEMRES register or FIFODAT.