SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519
The 5V-tolerant open drain digital IOs provide a hysteresis and logic level control to enable operation in input mode with standard CMOS logic (hysteresis enabled, CMOS logic levels) and TTL logic (hysteresis disabled, TTL logic levels).
The default mode for the 5V-tolerant open drain digital IO is TLL mode (HYSTEN bit in the PINCMx register is cleared). To use a 5V-tolerant open drain digital IO in CMOS mode with hysteresis enabled, set the HYSTEN bit in the PINCMx register which corresponds to the targeted IO.
The input logic level differences between TTL mode (left) and CMOS mode (right) are shown in Figure 10-2.