SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
The purpose of the GPAMP peripheral integrated into the MSPM0xx MCU platform is to provide a way to buffer or amplify analog signals in a system without the need of discrete op-amps.
The GPAMP is based off of a factory trimmed amplifier core accompanied with a configurable inverting input mux which allows for various analog signal chain configurations.
GPAMP features include:
Figure 15-1 show the functional block diagram of the GPAMP peripheral.