SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
This section describes the procedure for selecting the internal resistor mode through the device SYSCTL registers.
For devices which support the internal resistor FCL mode, the device-specific data sheet includes specifications for overall SYSOSC frequency accuracy across various temperature ranges. If the overall accuracy values in the device-specific data sheet meet the application and cost requirements, then there is no need to use the external resistor mode and the ROSC pin can be used for standard functions.
To increase the SYSOC accuracy with FCL, follow this procedure: