SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
In table mode (DMAEM = 11b), the DMA controller executes 2 reads from the source and one write to a determined destination. This feature can be leveraged to interpret a table of addresses and data and uses the DMA to efficiently program that data to their associated addresses without CPU intervention. Table mode allows you to parse through a table of addresses and data to configure peripheral memory mapped registers in a single block transfer.
The DMASRCWDTH bit field should be set to "3" (64-bit mode) and the DMADSTWDTH bit field should be set to "2" (32-bit mode). The DMASRCINCR bit field can be set to 10b to decrement the source address or 11b to increment the source address after transfers. DMASZ is set to represent the number of entries in the table and DMATM should be set to "01" for block transfer mode. DMADAx and DMADSTINCR are ignored in table mode and can be treated as "don’t care" values.
The DMASAx register needs to be programmed with the start address of the table, which needs to be aligned to 64-bit data (that is, DMASAx[2:0] = "000"). The address stored in the table needs to be on the lower word of a 64-bit data (ADDR[2:0] = "000" while the data needs to be on the upper word of a 64-bit data (ADDR[2:0] = "100"). Table 5-5 is an example of a table in memory compatible with the DMA table mode.
Table Address | Table Data |
---|---|
0x0000 | Address 0 |
0x0004 | Data 0 |
0x0008 | Address 1 |
0x000C | Data 1 |