SLAU855A June 2021 – March 2022 TLV320AIC3101 , TLV320AIC3104 , TLV320AIC3104-Q1 , TLV320AIC3105 , TLV320AIC3106 , TLV320AIC3106-Q1 , TLV320AIC3107 , TLV320AIC3109-Q1 , TLV320AIC34
The simple diagram in Figure 3-1 shows only the basic features of the MODEVM interface board.
Because the TLV320AIC310xEVM is a double-wide modular EVM, the TLV320AIC310xEVM is installed with connections to both EVM positions, which connects the TLV320AIC310x digital control or digital audio interface to either the TAS1020B/XMOS microcontroller.
In the factory configuration, the board is ready to use with the TLV320AIC310xEVM. To view all functions and configuration options available on the MODEVM board, see the USB-MODEVM interface board schematic in Section 3 or AC-MODEVM in Section 4.