A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAC5112 PREVIEW Low-power stereo audio codec with 100-dB dynamic range ADC and 106-dB dynamic range DAC Improved SNR
NEW TAC5142 PREVIEW Hardware-control stereo audio codec with 100-dB dynamic range ADC, 106-dB dynamic range DAC Improved SNR

TLV320AIC3107

ACTIVE

Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 7 Analog outputs 6 Sampling rate (max) (kHz) 96 Rating Catalog Features Headset detect, Matrix mixing, Mono Class-D amplifier, Mono headphone amplifier, Phase-locked loop (PLL) ADC SNR (typ) (dB) 92 DAC SNR (typ) (dB) 97 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 7 Analog outputs 6 Sampling rate (max) (kHz) 96 Rating Catalog Features Headset detect, Matrix mixing, Mono Class-D amplifier, Mono headphone amplifier, Phase-locked loop (PLL) ADC SNR (typ) (dB) 92 DAC SNR (typ) (dB) 97 Operating temperature range (°C) -40 to 85
DSBGA (YZF) 42 12.1875 mm² 3.75 x 3.25 WQFN (RSB) 40 25 mm² 5 x 5
  • Stereo CODEC With Integrated Mono Class-D Amplifier
  • High Performance Audio DAC
    • 97-dBA Signal-to-Noise Ratio (Single Ended)
    • 16/20/24/32-Bit Data
    • Supports Sample Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
    • Flexible Power Saving Modes and Performance
      are Available
  • High Performance Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise Filtering Available
      During Record
  • Seven Audio Input Pins
    • Programmable as 6 Single-Ended or 3 Fully Differential
      Inputs
    • Capability for Floating Input Configurations
  • Multiple Audio Output Drivers
    • Mono Fully Differential or Stereo Single-Ended
      Headphone Drivers
    • Single-Ended Stereo Line Outputs
  • Mono 1 W Class-D BTL 8Ω Speaker Driver
  • Low Power Consumption: 15-mW Stereo 48-kHz Playback
    With 3.3-V Analog Supply
  • Ultra-Low Power Mode with Passive Analog Bypass
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias Level
  • Programmable PLL for Flexible Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S,
    Left/Right-Justified, DSP, and TDM Modes
  • Extensive Modular Power Control
  • Power Supplies:
    • Speaker Amp: 2.7 V – 5.5 V
    • Analog: 2.7 V – 3.6 V.
    • Digital Core: 1.525 V – 1.95 V
    • Digital I/O: 1.1 V – 3.6 V
  • Packages: 5-mm × 5-mm 40-QFN, 0.4-mm Pitch
    3.563-mm × 3.376-mm 42-DSBGA, 0.5 mm Pitch
    (Product Preview)
  • Stereo CODEC With Integrated Mono Class-D Amplifier
  • High Performance Audio DAC
    • 97-dBA Signal-to-Noise Ratio (Single Ended)
    • 16/20/24/32-Bit Data
    • Supports Sample Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
    • Flexible Power Saving Modes and Performance
      are Available
  • High Performance Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise Filtering Available
      During Record
  • Seven Audio Input Pins
    • Programmable as 6 Single-Ended or 3 Fully Differential
      Inputs
    • Capability for Floating Input Configurations
  • Multiple Audio Output Drivers
    • Mono Fully Differential or Stereo Single-Ended
      Headphone Drivers
    • Single-Ended Stereo Line Outputs
  • Mono 1 W Class-D BTL 8Ω Speaker Driver
  • Low Power Consumption: 15-mW Stereo 48-kHz Playback
    With 3.3-V Analog Supply
  • Ultra-Low Power Mode with Passive Analog Bypass
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias Level
  • Programmable PLL for Flexible Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S,
    Left/Right-Justified, DSP, and TDM Modes
  • Extensive Modular Power Control
  • Power Supplies:
    • Speaker Amp: 2.7 V – 5.5 V
    • Analog: 2.7 V – 3.6 V.
    • Digital Core: 1.525 V – 1.95 V
    • Digital I/O: 1.1 V – 3.6 V
  • Packages: 5-mm × 5-mm 40-QFN, 0.4-mm Pitch
    3.563-mm × 3.376-mm 42-DSBGA, 0.5 mm Pitch
    (Product Preview)

The TLV320AIC3107 is a low power stereo audio codec with stereo headphone amplifier, and mono class-D speaker driver, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations.

Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The high-power output drivers are capable of driving a variety of load configurations, including up to three channels of single-ended 16-Ω headphones using ac-coupling capacitors, or stereo 16-Ω headphones in a capacitorless output configuration. The mono class-D output is capable of differentially driving an 8-Ω speaker.

The stereo audio DAC supports sampling rates from 8 kHz to 96 kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32-kHz, 44.1-kHz, and 48-kHz rates. The stereo audio ADC supports sampling rates from 8 kHz to 96 kHz and is preceded by programmable gain amplifiers or AGC that can provide up to 59.5 dB analog gain for low-level microphone inputs. The TLV320AIC3107 provides an extremely high range of programmability for both attack (8-1,408 ms) and for decay (0.05-22.4 seconds). This extended AGC range allows the AGC to be tuned for many types of applications.

For battery saving applications where neither analog nor digital signal processing are required, the device can be put in a special analog signal passthru mode. This mode significantly reduces power consumption, as most of the device is powered down during this pass through operation.

The serial control bus supports I2C protocol, while the serial audio data bus is programmable for I2S, left/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, with special attention paid to the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

The TLV320AIC3107 operates from an analog supply of 2.7 V–3.6 V, a digital core supply of 1.65 V–1.95 V, a digital I/O supply of 1.1 V–3.6 V, and a speaker amplifier supply of 2.7V–5.5V. The device is available in the 5 × 5-mm, 40-pin QFN package and in the future a 3.5 × 3-mm, 42-lead DSBGA package.

The record path of the TLV320AIC3107 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC3107 contains three high-power output drivers as well as two single-ended line output drivers, and a differential class-D output driver.

The TLV320AIC3107 is a low power stereo audio codec with stereo headphone amplifier, and mono class-D speaker driver, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations.

Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The high-power output drivers are capable of driving a variety of load configurations, including up to three channels of single-ended 16-Ω headphones using ac-coupling capacitors, or stereo 16-Ω headphones in a capacitorless output configuration. The mono class-D output is capable of differentially driving an 8-Ω speaker.

The stereo audio DAC supports sampling rates from 8 kHz to 96 kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32-kHz, 44.1-kHz, and 48-kHz rates. The stereo audio ADC supports sampling rates from 8 kHz to 96 kHz and is preceded by programmable gain amplifiers or AGC that can provide up to 59.5 dB analog gain for low-level microphone inputs. The TLV320AIC3107 provides an extremely high range of programmability for both attack (8-1,408 ms) and for decay (0.05-22.4 seconds). This extended AGC range allows the AGC to be tuned for many types of applications.

For battery saving applications where neither analog nor digital signal processing are required, the device can be put in a special analog signal passthru mode. This mode significantly reduces power consumption, as most of the device is powered down during this pass through operation.

The serial control bus supports I2C protocol, while the serial audio data bus is programmable for I2S, left/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, with special attention paid to the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

The TLV320AIC3107 operates from an analog supply of 2.7 V–3.6 V, a digital core supply of 1.65 V–1.95 V, a digital I/O supply of 1.1 V–3.6 V, and a speaker amplifier supply of 2.7V–5.5V. The device is available in the 5 × 5-mm, 40-pin QFN package and in the future a 3.5 × 3-mm, 42-lead DSBGA package.

The record path of the TLV320AIC3107 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC3107 contains three high-power output drivers as well as two single-ended line output drivers, and a differential class-D output driver.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TLV320AIC3107 Low-Power Stereo Codec With Integrated Mono Class-D Speaker Amplifier datasheet (Rev. D) PDF | HTML 30 Dec 2014
User guide Quick-Start Guide for TLV320AIC310xEVM Control (Rev. A) PDF | HTML 15 Mar 2022
Application note Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 31 Dec 2019
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note Common Noise Issues in Audio Codecs 21 Jul 2017
Application note Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 28 Oct 2013
Application note Dual-SPI Emulating I²S on Tiva™ C Series TM4C123x MCUs (Rev. B) 12 Jun 2013
Application note Audio Serial Interface Configurations for Audio Codecs 22 Sep 2010
Application note Interfacing an I2S Device to an MSP430 Device (Rev. A) 22 Mar 2010
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009
Application note Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 08 Jul 2009
EVM User's guide TLV320AIC3107EVM-K - User Guide 20 Nov 2008

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos