SLAU892A March   2023  – June 2024 AFE11612-SEP

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Electrostatic Discharge Caution
      2. 2.1.2 Power Configurations and Jumper Settings
      3. 2.1.3 Connecting the Hardware
    2. 2.2 Hardware Description
      1. 2.2.1 Theory of Operation
        1. 2.2.1.1 Signal Definitions
  7. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Operating Systems
      2. 3.1.2 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 Starting the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 High Level Configuration Page
          1. 3.2.2.1.1 DACs Subpage
          2. 3.2.2.1.2 ADCs Subpage
          3. 3.2.2.1.3 Alarms Subpage
          4. 3.2.2.1.4 GPIO + Temp Subpage
        2. 3.2.2.2 Low Level Configuration Page
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Related Documentation from Texas Instruments
  11. 7Revision History

Power Configurations and Jumper Settings

The AFE11612EVM provides electrical connections to the device supply pins. Table 3-1 shows these connections.

Table 2-1 AFE11612EVM Power Supply Inputs
AFE11612EVM Connector Supply Name Voltage Range
J1 VCC 1.8V to 5.5V
J2 VDD 1.8V to 5.5V (5V available from the USB). Remove J6 if applying an external VDD to the AFE.
J3 VIO 1.8V to 5.5V
J4 GND 0V

The jumper settings on the AFE11612EVM are crucial to the proper operation of the EVM. Table 3-2 provides the details of the configurable jumper settings on the EVM.

Table 2-2 AFE11612EVM Jumper Settings
Jumper Default Position Available Option Description
J6.1-2 Closed: 5V USB supply connected to EVM VDD supply Open: 5V USB supply disconnected from EVM VDD supply External or onboard VDD selection
J6.3-4 Closed: 3.3V USB supply connected to EVM VIO supply Open: 3.3V USB supply disconnected from EVM VIO supply External or onboard VIO selection
J10, J11, J12, J14, J15 2-3: I2C enabled 1-2: SPI enabled I2C or SPI selection

J5

Closed: EVM VDD supply connected to AFE VCC Open: EVM VDD supply disconnected from AFE VCC AFE VCC source selection

If an external supply is applied to the EVM, then remove jumper J6.1 to disconnect the 5V USB supply from the DAC VDD pin.