SLAU892A March 2023 – June 2024 AFE11612-SEP
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB | 1 | Printed Circuit Board | DC236 | Any | ||
C1, C2, C3, C4, C5, C13, C14, C27, C28, C29, C30, C31, C32, C33, C34, C35, C36, C37, C38, C39, C40, C41, C42 | 23 | 0.01µF | CAP, CERM, 0.01uF, 50V, +/- 10%, X7R, 0603 | 0603 | 885012206089 | Wurth Elektronik |
C6, C7, C8 | 3 | 10µF | CAP, CERM, 10uF, 63V, +/- 20%, X7R, 1210 | 1210 | GRM32ER71J106KA12L | MuRata |
C9, C52 | 2 | 18pF | CAP, CERM, 18pF, 50V, +/- 5% C0G/NP0, 0402 | 0402 | GRM1555C1H180JA01D | MuRata |
C10 | 1 | 100pF | CAP, CERM, 100pF, 50V, +/- 10%, X7R, 0402 | 0402 | 885012205055 | Wurth Elektronik |
C11, C46, C48, C49 | 4 | 0.1µF | CAP, CERM, 0.1µF, 25V, +/- 10%, X7R, 0402 | 0402 | CC0402KRX7R8BB104 | Yageo |
C12, C45, C47 | 3 | 4.7µF | CAP, CERM, 4.7µF, 10V, +/- 20%, X7R, 0603 | 0603 | GRM188Z71A475ME15D | MuRata |
C43, C44 | 2 | 330pF | CAP, CERM, 330pF, 100V, +/- 10%, X7R, 0603 | 0603 | GRM188R72A331KA01D | MuRata |
FID1,FID2,FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1, J2, J3 | 3 | Standard Banana Jack, insulated, 10A, red | 571-0500 | 571-0500 | DEM Manufacturing | |
J4 | 1 | Standard Banana Jack, insulated, 10A, black | 571-0100 | 571-0100 | DEM Manufacturing | |
J5 | 1 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
J6,J8 | 2 | Header, 100mil, 2x2, Gold, TH | 2x2 Header | TSW-102-07-G-D | Samtec | |
J7, J9, J17, J21 | 4 | Header, 100mil, 6x2, Gold, TH | 6x2 Header | TSW-106-07-G-S | Samtec | |
J10, J11, J12, J14, J15 | 5 | Header, 2.54mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | |
J13 | 1 | Header, 100mil, 16x2, Gold, TH | 16x2 Header | TSW-116-07-G-D | Samtec | |
J16 | 1 | Header, 100mil, 3x2, Gold, TH | 3x2 Header | TSW-103-07-G-D | Samtec | |
J18,J19 | 2 | Header, 100mil, 4x2, Gold, TH | 4x2 Header | TSW-104-07-G-D | Samtec | |
J20 | 1 | Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT | USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT | 10118194-0001LF | FCI | |
L1 | 1 | 600Ω | Ferrite Bead, 600 ohm at 100MHz, 1A, 0603 | 0603 | 782633601 | Wurth Elektronik |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
Q1,Q2 | 2 | 40V | Transistor, NPN, 40V, 0.2A, SOT-523 | SOT-523 | MMBT3904T-7-F | Diodes Inc. |
R1, R14, R15, R16, R17, R18, R19, R20, R21, R22, R23, R24, R25, R26, R27, R28, R29, R30, R31, R32, R56, R57, R58, R59, R61, R62, R63, R64 | 28 | 10kΩ | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | ERJ-3EKF1002V | Panasonic |
R2, R3, R4, R5, R6, R7, R8, R9, R10, R11, R12, R13 | 12 | 0Ω | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
R49,R50 | 2 | 10Ω | RES, 10, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | RMCF0402JT10R0 | Stackpole Electronics Inc |
R51,R52 | 2 | 3.3kΩ | RES, 3.3 k, 5%, 0.1 W, 0603 | 0603 | RC0603JR-073K3L | Yageo |
R53 | 1 | 330Ω | RES, 330, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2RKF3300X | Panasonic |
R54 | 1 | 12 kOhms ±1% 0.1W, 1/10W Chip Resistor 0402 (1005 Metric) Automotive AEC-Q200 Thick Film | 0402 | ERJ-2RKF1202X | Panasonic ECG | |
R55 | 1 | 1MΩ | RES, 1.00M, 0.5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031M00DHEAP | Vishay-Dale |
R60 | 1 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GE0R00X | Panasonic |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6 | 6 | Shunt, 2.54mm, Gold, Red | Shunt,2.54mm, Red | 60900213521 | Wurth Elektronik | |
TP1, TP2, TP3, TP4 | 4 | Test Point, Compact, Black, TH | Black Compact Testpoint | 5006 | Keystone Electronics | |
TP5, TP6, TP7, TP10, TP11 | 5 | Test Point, Compact, White, TH | White Compact Testpoint | 5007 | Keystone Electronics | |
U1 | 1 | 12-bit analog monitoring and control solution with multichannel ADC, DACs and temperature sensors, RGC0064A (VQFN-64) | RGC0064A | AFE11612 | Texas Instruments | |
U2 | 1 | 250mA Ultra-Low-Noise, Low-IQ LDO, DBV0005A (SOT-23-5) | DBV0005A | LP5907MFX-3.3/NOPB | Texas Instruments | |
U3 | 1 | USB Bridge, USB to I²C/SPI USB 2.0 I²C, SPI Interface 32-VQFN (5x5) | VQFN32 | FT4222HQ-D-R | FTDI | |
Y1 | 1 | Crystal, 12MHz, 18pF, SMD | ABM3 | ABLS2-12.000MHZ-B2-T | Abracon Corporation | |
C15, C16, C17, C18, C19, C20, C21, C22, C23, C24, C25, C26 | 0 | 10µF | CAP, CERM, 10uF, 63V, +/- 10%, X7R, 1210 | 1210 | GRM32ER71J106KA12L | MuRata |
D1, D2, D3 | 0 | Single-Channel ESD Protection in 0402 Package With 10pF Capacitance and 9V Breakdown, DPY0002A (X1SON-2) | DPY002A | Texas Instruments | ||
R33, R34, R35, R36, R37, R38, R39, R40, R41, R42, R43, R44, R45, R46, R47, R48, R65, R66, R67, R68 | 0 | 10kΩ | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | ERJ-3EKF1002V | Panasonic |
Y2 | 0 | Crystal, 12MHz, 30ppm, 18pF, SMD | 11.4x4.7mm | ABLS2-12.000MHZ-D4Y-T | Abracon Corporation |