SLAU932 October   2024 AMC8V208

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Electrostatic Discharge Caution
      2. 2.1.2 Power Configurations and Jumper Settings
      3. 2.1.3 Connecting the Hardware
    2. 2.2 Hardware Overview
      1. 2.2.1 Connector Definitions
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Operating Systems
      2. 3.1.2 Software Installation
    2. 3.2 Software Overview
      1. 3.2.1 Starting the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 High Level Configuration Page
        2. 3.2.2.2 Low Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 EVM Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation From Texas Instruments

Hardware Setup

This section describes the overall system setup for the EVM. A computer runs the software that provides an interface to the AMC8V208EVM through the onboard controller.

The USB connection generates a 5V supply for the EVM. The onboard controller generates 3.3V of power for the input/output (IO) signals generated by the onboard controller. These IO signals are level translated to the IO supply voltage (VIO) of the AMC8V208. An onboard voltage regulator generates 1.8V for use as the AMC8V208 IO supply voltage.