SLAU932 October 2024 AMC8V208
The AMC8V208EVM is an easy-to-use platform to evaluate the functionality and performance of the AMC8V208. The AMC8V208EVM has optional circuits and jumpers to configure the AMC8V208 for different applications. This EVM features the AMC8V208, a highly integrated current-output and control device optimized for optical networking applications.