SLAU936 August 2024 TAS2120
This section shows how to set the EVM jumpers to evaluate TAS2120EVM in a 3S battery application for VBAT as depicted in Figure 1-3.
VBAT pin must still be connected to a power supply range from 3V up to 5V. VBAT_SNS cannot be used so VBAT_SNS must be shorted to GND. The internal boost is not used, so the SW pins are left floating and the inductor can be removed from the circuit.
3S battery supply range from VBAT pin level up to 14V is directly connected to PVDD node. The decoupling capacitors and GREG capacitor are still required.