SLAZ742B July 2023 – December 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
I2C Module
Functional
When SCL low occurs and target wakeup is enabled, device may clock stretch indefinitely.
When the device is in target mode and SCL is pulled low due to clock stretching or external grounding, if the controller releases the bus, the I2C target is unable to release the clock stretch.
Disable the target wakeup enable bit (SWUEN).