SLAZ742B July   2023  – December 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
  8. 6Advisory Descriptions
    1. 6.1  ADC_ERR_01
    2. 6.2  ADC_ERR_02
    3. 6.3  ADC_ERR_04
    4. 6.4  ADC_ERR_05
    5. 6.5  ADC_ERR_06
    6. 6.6  BSL_ERR_01
    7. 6.7  COMP_ERR_01
    8. 6.8  COMP_ERR_02
    9. 6.9  COMP_ERR_03
    10. 6.10 COMP_ERR_04
    11. 6.11 CPU_ERR_01
    12. 6.12 DMA_ERR_01
    13. 6.13 GPIO_ERR_01
    14. 6.14 GPIO_ERR_03
    15. 6.15 I2C_ERR_01
    16. 6.16 I2C_ERR_02
    17. 6.17 I2C_ERR_03
    18. 6.18 I2C_ERR_04
    19. 6.19 I2C_ERR_05
    20. 6.20 I2C_ERR_06
    21. 6.21 PMCU_ERR_06
    22. 6.22 PMCU_ERR_08
    23. 6.23 PWREN_ERR_01
    24. 6.24 RTC_ERR_01
    25. 6.25 SPI_ERR_01
    26. 6.26 SPI_ERR_02
    27. 6.27 SPI_ERR_03
    28. 6.28 SPI_ERR_04
    29. 6.29 SPI_ERR_05
    30. 6.30 SYSOSC_ERR_01
    31. 6.31 SYSOSC_ERR_02
    32. 6.32 TIMER_ERR_01
    33. 6.33 TIMER_ERR_04
    34. 6.34 TIMER_ERR_06
    35. 6.35 UART_ERR_01
    36. 6.36 UART_ERR_02
    37. 6.37 VREF_ERR_01
    38. 6.38 VREF_ERR_02
    39. 6.39 WWDT_ERR_01
    40. 6.40 WWDT_ERR_02
  9. 7Revision History

TIMER_ERR_01

TIMx Module

Category

Functional

Function

Capture mode captures incorrect value when using hardware event to start timer

Description

When using any timer instance in capture mode, starting the timer using a zero (ZCOND) or load (LCOND) condition causes the timer to capture the zero or load value instead of the captured value in the respective TIMx.CC register. This affects periodic use cases such as period and pulse width capture.

Workaround

Use the below software flow to calculate the period or pulse width. See the timx_timer_mode_capture_duty_and_period in the MSPM0-SDK for an example of the workaround.

1.Disable ZCOND or LCOND by setting to 0h.
2.When a capture occurs, the capture value is correctly captured in TIMx.CC
3.Restart the timer by setting TIMx.CTR to the reload value (load or 0).