SLAZ742B July   2023  – December 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
  8. 6Advisory Descriptions
    1. 6.1  ADC_ERR_01
    2. 6.2  ADC_ERR_02
    3. 6.3  ADC_ERR_04
    4. 6.4  ADC_ERR_05
    5. 6.5  ADC_ERR_06
    6. 6.6  BSL_ERR_01
    7. 6.7  COMP_ERR_01
    8. 6.8  COMP_ERR_02
    9. 6.9  COMP_ERR_03
    10. 6.10 COMP_ERR_04
    11. 6.11 CPU_ERR_01
    12. 6.12 DMA_ERR_01
    13. 6.13 GPIO_ERR_01
    14. 6.14 GPIO_ERR_03
    15. 6.15 I2C_ERR_01
    16. 6.16 I2C_ERR_02
    17. 6.17 I2C_ERR_03
    18. 6.18 I2C_ERR_04
    19. 6.19 I2C_ERR_05
    20. 6.20 I2C_ERR_06
    21. 6.21 PMCU_ERR_06
    22. 6.22 PMCU_ERR_08
    23. 6.23 PWREN_ERR_01
    24. 6.24 RTC_ERR_01
    25. 6.25 SPI_ERR_01
    26. 6.26 SPI_ERR_02
    27. 6.27 SPI_ERR_03
    28. 6.28 SPI_ERR_04
    29. 6.29 SPI_ERR_05
    30. 6.30 SYSOSC_ERR_01
    31. 6.31 SYSOSC_ERR_02
    32. 6.32 TIMER_ERR_01
    33. 6.33 TIMER_ERR_04
    34. 6.34 TIMER_ERR_06
    35. 6.35 UART_ERR_01
    36. 6.36 UART_ERR_02
    37. 6.37 VREF_ERR_01
    38. 6.38 VREF_ERR_02
    39. 6.39 WWDT_ERR_01
    40. 6.40 WWDT_ERR_02
  9. 7Revision History

UART_ERR_01

UART Module

Category

Functional

Function

UART start condition not detected when transitioning to STANDBY1 Mode

Description

After servicing an asynchronous fast clock request that was initiated by a UART transmission while the device was in STANDBY1 mode, the device will return to STANDBY1 mode. If another UART transmission begins during the transition back to STANDBY1 mode, the data is not correctly detected and received by the device.

Workaround

Use STANDBY0 mode or higher low power mode when expecting repeated UART start conditions.