SLAZ742B July 2023 – December 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
I2C Module
Functional
I2C quick command read mode only works with specific conditions
I2C quick command in read mode works only if TXFIFO has data with MSB set to 1 and clock stretching is disabled.
Provide a dummy data in the TXFIFO with MSB set to 1 AND disable the clock stretching (CLKSTRETCH = 0).