SLAZ754 December   2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  8. 6Advisory Descriptions
    1. 6.1  ADC_ERR_01
    2. 6.2  ADC_ERR_02
    3. 6.3  COMP_ERR_01
    4. 6.4  GPIO_ERR_01
    5. 6.5  I2C_ERR_01
    6. 6.6  IO_ERR_01
    7. 6.7  PMCU_ERR_01
    8. 6.8  PMCU_ERR_02
    9. 6.9  PMCU_ERR_03
    10. 6.10 PWREN_ERR_01
    11. 6.11 SPI_ERR_01
    12. 6.12 SYSOSC_ERR_01
  9. 7Revision History

Device Symbolization and Revision Identification

Table 5-1 below defines the device revision to version ID mapping.

Table 5-1 Die Revisions
Revision Letter (package marking)Version (in the device factory constants memory)
C1

The revision letter indicates the product hardware revision. Advisories in this document are marked as applicable or not applicable for a given device based on the revision letter. This letter maps to an integer stored in the memory of the device, which can be used to look up the revision using application software or a connected debug probe.