SLAZ754 December 2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
BOR1, BOR2, and BOR3 do not work in STANDBY mode
Rev C
The user-selectable alternate BOR thresholds (BOR1, BOR2, BOR3) are not functional when operating in the device in STANDBY mode.
Do not use BOR1, BOR2, or BOR3 when operating in STANDBY mode. Configure the device to use the default BOR0 level before entering STANDBY mode. Upon exit from STANDBY mode, alternate BOR levels can be re-enabled.