SLAZ755A May   2024  – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228

ADVANCE INFORMATION  

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Functional Advisories
  5. 2Preprogrammed Software Advisories
  6. 3Debug Only Advisories
  7. 4Fixed by Compiler Advisories
  8. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  9. 6Advisory Descriptions
    1. 6.1  ADC_ERR_03
    2. 6.2  ADC_ERR_05
    3. 6.3  ADC_ERR_06
    4. 6.4  COMP_ERR_03
    5. 6.5  COMP_ERR_04
    6. 6.6  GPIO_ERR_03
    7. 6.7  GPIO_ERR_04
    8. 6.8  I2C_ERR_03
    9. 6.9  I2C_ERR_05
    10. 6.10 I2C_ERR_06
    11. 6.11 LFXT_ERR_01
    12. 6.12 LFXT_ERR_02
    13. 6.13 PMCU_ERR_07
    14. 6.14 PMCU_ERR_08
    15. 6.15 PMCU_ERR_10
    16. 6.16 PMCU_ERR_12
    17. 6.17 RTC_A_ERR_02
    18. 6.18 SPI_ERR_03
    19. 6.19 SPI_ERR_04
    20. 6.20 SPI_ERR_05
    21. 6.21 SRAM_ERR_01
    22. 6.22 SYSOSC_ERR_01
    23. 6.23 TAMPERIO_ERR_01
    24. 6.24 TIMER_ERR_01
    25. 6.25 TIMER_ERR_04
    26. 6.26 UART_ERR_01
    27. 6.27 UART_ERR_02
    28. 6.28 UART_ERR_03
    29. 6.29 VREF_ERR_03
  10. 7Revision History

I2C_ERR_05

I2C Module

Category

Functional

Function

I2C SDA may get stuck to zero if we toggle ACTIVE bit during ongoing transaction

Description

If ACTIVE bit is toggled during an ongoing transfer, its state machine will be reset. However, the SDA and SCL output which is driven by the master will not get reset. There is a situation where SDA is 0 and master has gone into IDLE state, here the master won't be able to move forward from the IDLE state or update the SDA value. Slave's BUSBUSY is set (toggling of the ACTIVE bit is leading to a start being detected on the line) and the BUSBUSY won't be cleared as the master will not be able to drive a STOP to clear it.

Workaround

Do not toggle the ACTIVE bit during an ongoing transaction.