SLDA058 March   2021 TUSS4470

 

  1.   Trademarks
  2. 1Review of Ultrasonic Sensing Range Performance Factors
    1. 1.1 Physical Parameters
    2. 1.2 Transducer Characteristics
    3. 1.3 AFE Device Configuration
  3. 2Methods Overview
    1. 2.1 Introduction
    2. 2.2 Hardware Configuration
      1. 2.2.1 Transducers
      2. 2.2.2 Experimental Setup: Air-Coupled Level Sensing
      3. 2.2.3 Experimental Setup: Water-Coupled Level Sensing
      4. 2.2.4 TUSS4470 EVM Hardware Configuration
      5. 2.2.5 TDC1000-C2000EVM Hardware Configuration
    3. 2.3 Firmware Configuration
      1. 2.3.1 TUSS4470 Power Configuration
      2. 2.3.2 TUSS4470 220 kHz Configuration
      3. 2.3.3 TDC1000 220kHz Configuration
      4. 2.3.4 TDC1000 220kHz Configuration
      5. 2.3.5 TDC1000 1 MHz
  4. 3Short Range Air-Coupled Test Results
    1. 3.1 TUSS4470
    2. 3.2 TDC1000
  5. 4Mid-Range Air-Coupled Test Results
    1. 4.1 TUSS4470
      1. 4.1.1 Concept
      2. 4.1.2 TUSS4470 35 V Results
    2. 4.2 TDC1000
  6. 5Short Range Water-Coupled Test Results
    1. 5.1 TUSS4470
    2. 5.2 TDC1000
  7. 6Resistive Damping Device Comparison
    1. 6.1 TUSS4470
    2. 6.2 TDC1000
  8. 7Summary
  9. 8References
  10.   A Appendix A
    1.     A.1 TUSS4470: Filter Capacitor Selection
    2.     A.2 TUSS4470: Shematic
  11.   B Appendix B
    1.     B.1 TDC1000 Misc.
    2.     B.2 TDC1000-C2000EVM Schematic

TUSS4470 35 V Results

The 5 V mid-range test was repeated with the TUSS4470 configured for 35 V to be applied on VDRV. The resulting VOUT plots were recorded and shown in Figure 4-2.

GUID-20210310-CA0I-MFSG-KFMQ-2SJKW0CLF2T4-low.png Figure 4-2 Mid-Range Air-Coupled Results: TUSS4470

The 35 V transmit voltage increases the range considerably. The SNR is not quite as favorable as the 5 V test shows. Enabling the log-amp stages did not visually increase the SNR, so to provide a better comparison to the 5 V test the log amp was disabled. As before, the ToF calculation depended on a threshold crossing, which was more difficult with a lower SNR.