TUSS4470
- Integrated driver for directly driving transducers and receiver stage with analog output for ultrasound applications
- 86-dB input dynamic range analog front-end
- First stage low noise amplifier adjustable to 10, 12.5, 15 and 20 V/V
- Configurable bandpass filter from 40 KHz to 500 KHz
- Wide-band logarithmic amplifier
- Supported transducer frequencies (controlled by external clock)
- 40 KHz to 1 MHz
- Pre-driver mode: 40 KHz to 440 KHz
- For low-power applications
- Standby mode: 1.7 mA (typical)
- Sleep mode: 220 µA (typical)
- Configurable drive stage:
- Direct drive using internal H-Bridge for transducer excitation
- Pre-driver configuration to use internal H-bridge to drive external Field Effect Transistors (FETs) for higher current drive
- Configurable burst patterns using IO1 and IO2 pins
- Outputs:
- Voltage output of the demodulated echo envelope on VOUT
- Input signal zero crossing comparator output on OUT3 pin
- Programmable VOUT threshold crossing on OUT4 pin
- Serial Peripheral Interface (SPI) for configuration by microcontroller (MCU)
The TUSS4470 is a highly integrated direct drive analog front end for industrial ultrasonic applications. The transducer drive stage is an internal H-bridge that can be configured to drive the transducer in direct-drive mode to achieve maximum voltage across the transducer. The internal H-bridge can also be configured as a pre-driver for external FETs, enabling higher current and voltage drive for larger transducers.
The receive signal path includes a low-noise linear amplifier, a bandpass filter, followed by a logarithmic gain amplifier for input dependent amplification. The logarithmic amplifier allows for high sensitivity for weak echo signals and offers excellent input dynamic range over full range of reflected echoes.
The drivers can be controlled directly through the microcontroller for complete customization of the burst signal, or can be programmed through SPI with a customizable burst length. The TUSS4470 can support a single transducer to send and receive burst signals, or can set up two transducers to split the send and receive functions.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TUSS4470 Transformer Drive Ultrasonic Sensor IC With Logarithmic Amplifier datasheet (Rev. A) | PDF | HTML | 19 May 2022 |
Application note | Ultrasonic Sensing Basics (Rev. D) | PDF | HTML | 02 Dec 2021 | |
Application note | Ultrasonic Application Optimization and Usage Guide: TUSS4470 and TDC1000 | PDF | HTML | 18 Jan 2021 | |
Technical article | Shrink your solution size with transformer-less ultrasonic ICs | PDF | HTML | 15 Jun 2020 | |
User guide | TUSS44x0 EVM for Ultrasonic Sensors User's Guide (Rev. A) | 02 Apr 2020 | ||
E-book | Ein Techniker-Leitfaden für Industrieroboter-Designs | 25 Mar 2020 | ||
Application note | TUSS44x0 Software Development Guide | PDF | HTML | 17 Mar 2020 | |
Application note | Logarithmic Amplifier for Ultrasonic Sensor Signal Conditioning | 13 Mar 2020 | ||
E-book | E-book: An engineer’s guide to industrial robot designs | 12 Feb 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-TUSS4470 — TUSS4470 direct drive ultrasonic transducer with LDO evaluation module
SLDC023 — TUSS44x0 Energia Library and Code Example
Direct-Drive Ultrasonic Proximity Sensing Module Design Files (TUSS4470PSM)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTJ) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.