SLDA058 March 2021 TUSS4470
Table 2-2 shows example starting values for short to mid range evaluation of the TUSS4470 with a 220 kHz transducer and the TUSS Gen III EVM GUI.
TX Setting | Short Range Value | Mid-Range Value | RX Setting | Value | Output Setting | Short Range Value | Mid-Range Value |
---|---|---|---|---|---|---|---|
BURST_PULSE | 4 | 10 | BPF_HPF_FREQ | 218.26 kHz | ECHO_INT_ COMP_EN |
Disabled | Disabled |
HALF_BRG_ MODE |
Enabled | Disabled | LOGAMP_DIS_ LAST_GM |
Enabled | Record (GUI record time) | 12 ms | 24 ms |
Frequency | 220 kHz | LOGAMP_DIS_ FIRST_GM |
Enabled |
From this starting point, tuning will almost always be required to achieve the desired VOUT output across a given ToF range. When ring down is a concern, four burst pulses was experimentally determined to serve a wide ToF range with a relatively short blind zone. When the ring down time is not important, 10 burst pulses is a good starting point. Also note that while it is recommended to start tuning with the logarithmic amplifier stages enabled for air-coupled measurements, disabling the first and last stage with LOGAMP_DIS_FIRST_GM and LOGAMP_DIS_LAST_GM can reduce errors in threshold detection since the noise floor is lower and can be more stable. However, the dynamic range will be reduced as well. In this testing, a smooth noise floor was favored over dynamic range for very short ToF or high VDRV measurements.
ECHO_INT_COMP_EN is disabled above because it is recommended that the expected VOUT is verified before enabling the echo interrupt. If the echo interrupt is desired, a threshold may be set to the necessary level with the ECHO_INT_THR_SEL bits once the device settings are adjusted for the desired VOUT.