The PCM2912A is the Texas Instruments single-chip, USB stereo audio codec with a USB, 2.0-compliant, full-speed protocol controller and an analog front-end (AFE) function for headset applications.
The USB protocol controller works with no software code, but USB descriptors can be modified on request. The PCM2912A employs SpAct™ architecture, TI’s unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enables independent playback and record sampling rates with low clock jitters.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
PCM2912A | TQFP (32) | 7.00 mm × 7.00 mm |
Changes from * Revision (September 2008) to A Revision
FEATURE | PCM2900C | PCM2902C | PCM2903C | PCM2906C | PCM2912A |
---|---|---|---|---|---|
Supply voltage | 5 V (Bus-Powered) | 5 V (Bus-Powered) | 3.3 V (Bus-Powered) | 5 V (Bus-Powered) | 5 V (Bus-Powered) |
Additional features | — | S/PDIF I/O | S/PDIF I/O | S/PDIF I/O 500-mA Maximum Power Configuration |
Mic Bias PGAs Sidetone |