SLLA497 September 2020 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
All trademarks are the property of their respective owners.
A charging station is part of the grid infrastructure installed along a street, parking lot or in a home garage; its primary purpose is to supply the power to the PHEV for charging the battery. There are mainly two types of charging systems, as shown in Table 1-1: AC and DC charging systems.
An AC charger powers the EV battery through the vehicle’s on-board charger, while a DC charger directly charges the vehicle’s battery.
Table 1-1 details the charging stations classified based on power levels.
EVSE Type |
Power Supply |
Charger Power |
Charging Time* (approximate) for a 24-kWh Battery |
---|---|---|---|
AC charging station: L1 residential |
120/230 VAC and 12 A to 16 A (Single Phase) |
Approximately 1.44 kW to approximately 1.92 kW |
Approximately 17 Hours |
AC charging station: L2 commercial |
208–240 VAC and 15 A to approximately 80 A (Single/split phase) |
Approximately 3.1 kW to approximately 19.2 kW |
Approximately 8 Hours |
DC charging station: L3 fast chargers |
300 to 600 VDC and (Max 400 A) (Poly phase) |
From 120 kW up to 240 kW |
Approximately 30 Minutes |
A Level 1 EVSE uses commonly-available 120 VAC/230 VAC power sources, draws current in the order of a 12 A to 16 A range and can take anywhere from 12 to 17 hours to fully charge a 24-kWh battery. L1 chargers can go up to a maximum power of 2 kW and is used in residential applications. A Level 2 EVSE (typically used in commercial spaces such as malls, offices, and so forth) uses poly-phase 240 VAC sources to power a more robust vehicle charger and draws anywhere between 15 A and 80 A to completely charge a 24-kWh battery in about eight hours (power level up to 20 kW). Figure 1-1 shows a typical block diagram of an AC charging station.