SLLA497 September 2020 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
Vienna Rectifier-Based Three Phase Power Factor Correction Reference Design Using C2000 MCU
10-kW, Three-Level, Three-Phase T-Type Inverter Reference Design for Solar String Inverters
98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger
High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design
Design and Implementation of a Highly Efficient Three-Level T-Type Converter for Low-Voltage Applications, M. Schweizer, J. W. Kolar, IEEE Transactions on Power Electronics, Vol. 28, No. s2, pp. 899-907, February 2013
Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger
Dual active bridge reference design for level 3 electric vehicle charging stations
Two Phase Interleaved LLC Resonant Converter Reference Design Using C2000™ MCUs
R.W. A. A. De Doncker, D. M. Divan, and M. H. Kheraluwala, “A threephase soft-switched high-power-density dc/dc converter for high-power applications,” IEEE Trans. Ind. Appl., vol. 27, no. 1, pp. 63–73, Jan./Feb. 1991.
M. H. Kheraluwala, R. W. Gascoigne, D. M. Divan, and E. D. Baumann, “Performance characterization of a high-power dual active bridge dc-to dc converter,” IEEE Trans. Ind. Appl., vol. 28, no. 6, pp. 1294–1301,Nov./Dec. 1992.
A.K. Jain and R. Ayyanar, “PWM Control of Dual Active Bridge: Comprehensive Analysis and Experimental Verification,” IEEE Trans. Power Electron., vol. 26, no. 4, pp. 1215-1227, April 2011.
Overview of Dual-Active-Bridge Isolated Bidirectional DC–DC Converter for High-Frequency-Link Power-Conversion System Biao Zhao, Student Member, IEEE, Qiang Song, Member, IEEE, Wenhua Liu, Member, IEEE, and Yandong Sun