SLLA551 March 2022 TUSB216I , TUSB217A
Table 1-1 lists the changes in the pin definitions of the TUSB212 and TUSB216I devices, and highlights pin configurations that might require change when using the TUSB216I to replace the TUSB212 in an existing system.
Pin | TUSB212 | TUSB216I | Schematic BOM Change Notes |
---|---|---|---|
1 | D1M | D1M | No change required |
2 | D1P | D1P | No change required |
3 | SDA | SDA | GPIO mode: no change required |
I2C mode: no change required, To enable I2C: add a 4.7 kΩ pullup to 3.3 V (or 2 kΩ pullup to 1.8 V for the TUSB216I) and connect to master SDA. | |||
4 | CD | SCL/CD | GPIO Mode: no change required, recommend to connect pin to a test point on the PCB. |
I2C mode: no change required, To enable I2C: add a 4.7 kΩ pull up to 3.3 V (or 2 kΩ pullup to 1.8 V for the TUSB216I) and connect to master SCL. | |||
5 | RSTN | RSTN | No change required |
6 | EQ | BOOST | BOM: pull-down resistor value might need to change for optimal tuning. |
7 | D2P | D2P | No change required |
8 | D2M | D2M | No change required |
9 | DC_BOOST/ENA_HS | RX_SEN/ENA_HS | BOM: populated resistor option might need to change for optimal tuning. Recommend to connect pin to a test point on the PCB. |
10 | GND | GND | No change required |
11 | VREG | CDP_ENZ | No change required if CDP is not in use. Add 10-K pull-down to enable CDP mode. |
12 | VCC | VCC | No change required |