TUSB217A

ACTIVE

USB 2.0 high-speed signal conditioner with DCP and CDP controllers

alarmNotifications Order now

Product details

Type Redriver Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Supply voltage (max) (V) 6.5 Supply voltage (min) (V) 2.3 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration USB 2.0 Single-channel Features USB 2.0 Redriver with 5 Meter Cable Redriving Strength with CDP+DCP Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 36000 ESD HBM (typ) (kV) 2
Type Redriver Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Supply voltage (max) (V) 6.5 Supply voltage (min) (V) 2.3 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration USB 2.0 Single-channel Features USB 2.0 Redriver with 5 Meter Cable Redriving Strength with CDP+DCP Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 36000 ESD HBM (typ) (kV) 2
X2QFN (RWB) 12 2.56 mm² 1.6 x 1.6
  • Wide supply voltage range: 2.3 – 6.5 V
  • Ultra-low USB disconnect and shutdown power consumption
  • Provides USB 2.0 high-speed signal conditioning
  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Support for low-speed, full-speed, high-speed signaling
  • Integrated BC 1.2 Charging Downstream Port (CDP) and Dedicated Charging Port (DCP) controllers that dynamically changes per DCP/CDP pin
  • Host or device agnostic
  • Supports up to 5-m cable length
    • Four selectable signal boost (edge boost along with DC boost) settings through the external pull-down resistor values
    • Three selectable RX equalization settings through the pull-up-or-down to compensate ISI jitter for high-loss applications
  • Supports up to 10-m cable length with two TUSB217A devices
  • Scalable solution – devices can be daisy chained for high loss applications
  • RWB is pin compatible with TUSB211/212/214/216
  • Wide supply voltage range: 2.3 – 6.5 V
  • Ultra-low USB disconnect and shutdown power consumption
  • Provides USB 2.0 high-speed signal conditioning
  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Support for low-speed, full-speed, high-speed signaling
  • Integrated BC 1.2 Charging Downstream Port (CDP) and Dedicated Charging Port (DCP) controllers that dynamically changes per DCP/CDP pin
  • Host or device agnostic
  • Supports up to 5-m cable length
    • Four selectable signal boost (edge boost along with DC boost) settings through the external pull-down resistor values
    • Three selectable RX equalization settings through the pull-up-or-down to compensate ISI jitter for high-loss applications
  • Supports up to 10-m cable length with two TUSB217A devices
  • Scalable solution – devices can be daisy chained for high loss applications
  • RWB is pin compatible with TUSB211/212/214/216

The TUSB217A is a third-generation USB 2.0 high-speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.

The TUSB217A leverages a patented design to speed-up transition edges of USB 2.0 high-speed signal with an edge booster and increases static levels with a DC boost function. In addition, the TUSB217A includes a pre-equalization function to improve the receiver sensitivity and compensate the inter-symbol interference (ISI) jitter in application with longer cable length. USB low-speed and full-speed signal characteristics are unaffected by the TUSB217A.

The TUSB217A improves signal quality without altering packet timing or adding propagation delay or latency.

The TUSB217A helps a system to pass the USB 2.0 high-speed near end eye compliance with a cable as long as 5 meters.

The TUSB217A is compatible with the USB On-The-Go (OTG) and battery charging (BC 1.2) protocols. The Integrated BC 1.2 battery charging controller can be enabled through a control pin.

The TUSB217A is a third-generation USB 2.0 high-speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.

The TUSB217A leverages a patented design to speed-up transition edges of USB 2.0 high-speed signal with an edge booster and increases static levels with a DC boost function. In addition, the TUSB217A includes a pre-equalization function to improve the receiver sensitivity and compensate the inter-symbol interference (ISI) jitter in application with longer cable length. USB low-speed and full-speed signal characteristics are unaffected by the TUSB217A.

The TUSB217A improves signal quality without altering packet timing or adding propagation delay or latency.

The TUSB217A helps a system to pass the USB 2.0 high-speed near end eye compliance with a cable as long as 5 meters.

The TUSB217A is compatible with the USB On-The-Go (OTG) and battery charging (BC 1.2) protocols. The Integrated BC 1.2 battery charging controller can be enabled through a control pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TUSB212 ACTIVE USB 2.0 high speed signal conditioner with DC boost Second generation with a shorter cable application and no CDP
TUSB214 ACTIVE USB 2.0 high speed signal conditioner with DC boost and integrated CDP Second generation with a shorter cable application
TUSB216 ACTIVE USB 2.0 high speed signal conditioner with DCP and CDP controllers Third generation commercial option
TUSB216I ACTIVE USB 2.0 high-speed signal conditioner with BC 1.2 controller Third generation industrial option

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TUSB217A USB 2.0 High-Speed Signal Conditioner With DCP and CDP Controllers datasheet PDF | HTML 02 Jun 2021
Application note Solving Signal Integrity Challenges with USB2 Redrivers (Rev. A) PDF | HTML 26 Aug 2024
Application note TUSB21xx High-Speed Signal Quality Test Modes PDF | HTML 08 Aug 2022
Application note TUSB212 to TUSB216I Transition Guide PDF | HTML 03 Mar 2022
EVM User's guide TUSB217AEVM-BC Evaluation Module User's Guide PDF | HTML 25 May 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB217AEVM-BC — TUSB217A USB 2.0 high-speed signal conditioner with battery charging evaluation module

The TUSB217AEVM-BC evaluation module can be used to evaluate the signal conditioning abilities of the TUSB217A device for various applications
User guide: PDF | HTML
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
X2QFN (RWB) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos