SLLA576 June 2022 DRV10987 , MCF8316A , MCT8316A
In this application note, startup time is defined as the time taken for the motor to spin from 0% to 100% input speed duty cycle. The MCT8316A provides four different motor startup methods as listed below:
For applications that require quick startup time, it is recommended choosing either Align or Initial Position Detection (IPD) as the startup method.