SLLA581 April 2022 TCAN1462-Q1 , TCAN1463-Q1 , TCAN1473-Q1
TI has released two CAN SIC devices: the eight-pin TCAN1462 with standby mode support, which is pin-to-pin compatible with traditional eight-pin CAN transceivers; and the 14-pin TCAN1463 with sleep mode and a WAKE/INH capability, which is pin-to-pin compatible with traditional 14-pin CAN transceivers.
The TCAN1462 is available in two variants: the TCAN1462 for 5-V bus/logic levels and the TCAN1462V with 1.8- to 5-V logic-level support. These devices have major benefits compared to competing devices in the market, as shown in Table 5-1.
Parameter | Competing Device | TCAN1462 | End System Implication |
---|---|---|---|
Vio (logic supply) range | 3 V to 5.5 V | 1.71 V to 5.5 V | TI is future ready for 1.8-V logic I/O support |
SIC timing | Only meets with ±5% VCC | With ±10% VCC | TI does not need a tightly regulated supply to meet important SIC parameters required by standard |
Minimum Vod of 1.5 V | Only meets with ±5% VCC | With ±10% VCC | |
Bus fault protection | –36 V to 40 V | ±58 V | A high bus fault means more resistant to faults. Also, TI supports bus faults for 24-V systems, enabling reuse across platforms |
Electrostatic discharge (ESD) on bus pins | 6 kV | ±8 kV | Higher ESD protection |
Small outline transistor-23 package | No | Yes | TI offers a smaller footprint package option |