SLLA605 april   2023 MCF8315A , MCF8316A

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Comparison Among the MCF8316A and MCF8315A
    1. 2.1 Hardware Comparison
    2. 2.2 Algorithm Features Comparison
    3. 2.3 EEPROM Register Map Comparison
    4. 2.4 RAM Register Map Comparison
    5. 2.5 RAM Algorithm Variable Register Map Comparison
  5. 3References

Hardware Comparison

Table 2-1 Hardware Comparison
Sl No. Hardware MCF8316A MCF8315A
1 Operating voltage 4.5 to 35 V 4.5 to 35 V
2 Package 40-Pin VQFN 40-Pin VQFN
3 Pin number 39 NC Alarm pin
4 Pin number 36 NC DACOUT 1
5 Pin number 37 NC DACOUT 2
6 Peak output winding current 8 A 5 A
7 RDS(ON), (HS+LS) at 25°C 95 mΩ 240 mΩ