SLLA621A September 2023 – October 2023 MCF8315A , MCF8316A
For single-chip integration solutions, especially code-free designs, customers can worry whether they can meet system-specific requirements, such as a quick startup. In some applications such as fans, customers need to reach 2000RPM within 1s to bring customers a better experience. With water pumps, customers need to be able to quickly start out of water. For this challenge, the customer's requirements are fulfilled through the many registers available to configure in MCF831x devices.