SLLA646 August   2024 ISO6520 , ISO6521

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Where are Digital Isolators Commonly Used?
    2. 1.2 What is Functional Isolation?
    3. 1.3 Key Benefits of Functional Isolation
  5. 2Application Use Cases
    1. 2.1 Telecom Power Supplies
      1. 2.1.1 48V Isolated DC-DC
      2. 2.1.2 48V Non-Isolated DC-DC
    2. 2.2 Server Power Supply
      1. 2.2.1 Totem-Pole Power Factor Correction Stage
      2. 2.2.2 Half-Bridge LLC Stage
    3. 2.3 AC - DC Power Supply in Pluggable Wall-Chargers
      1. 2.3.1 Introduction
      2. 2.3.2 Topology Details
      3. 2.3.3 Using ISO65xx for Reliable PWM Signaling
    4. 2.4 Semiconductor Test and Measurement
  6. 3Conclusion
  7. 4References

Key Benefits of Functional Isolation

TI's functional isolators are key to such applications that require isolation for high voltage blocking and noise immunity, and not for to their certification compliance. These solutions are cost-effective replacements for applications that require isolation for ensuring proper system functionality, and not essentially system safety.

TI's functional isolators (ISO65xx) are available in industry standard packages, and additionally available in smaller, low-profile packages to enable high-channel density in compact system designs.

The following section covers various end equipments that can make use of functional digital isolators for conventional industry-wide applications.